IESNA:LM-63-2002
[TEST]P1648421
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3C-850-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 121W 80CRI 5000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (48) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.01A 120.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16173.4
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 120.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2610.6 2442.9 2332.3 2246.8 2123.6 2070.0 2153.3 2320.9 2555.9 2830.7 3148.9 3488.8 3836.6 4223.3 4585.9 
5025.0 5338.7 5595.3 5792.6 5873.6 5847.3 5621.5 4956.6 4588.2 4378.4 4100.1 3535.5 2567.3 1692.5 1056.1 701.4 
422.0 192.7 114.0 45.6 0.0 0.0 
2610.6 2429.3 2325.5 2237.7 2116.8 2070.0 2159.0 2326.6 2562.7 2835.3 3162.6 3505.9 3849.2 4213.0 4600.8 
5020.5 5370.6 5624.9 5832.5 5916.9 5905.5 5685.4 5063.8 4668.1 4471.9 4194.8 3623.4 2650.5 1749.5 1096.0 728.8 
444.8 219.0 125.5 53.6 0.0 0.0 
2610.6 2445.2 2330.0 2254.8 2148.7 2083.7 2147.6 2297.0 2497.7 2753.2 3063.4 3391.8 3735.1 4103.5 4484.4 
4881.3 5280.5 5634.1 5961.4 6178.1 6259.1 6251.1 5976.2 5437.9 5139.1 4859.7 4298.5 3292.6 2116.8 1321.8 
879.3 560.0 309.1 205.3 86.7 0.0 0.0 
2610.6 2453.2 2354.0 2285.6 2189.8 2122.5 2145.3 2250.2 2425.8 2639.1 2898.0 3209.4 3526.4 3862.9 4218.7 
4593.9 5012.5 5463.0 5911.2 6297.8 6595.5 6784.8 6835.0 6779.1 6626.3 6332.1 5867.9 4985.1 3237.9 1930.9 
1125.7 715.1 408.3 203.0 76.4 0.0 0.0 
2610.6 2473.7 2375.7 2312.9 2249.1 2187.5 2171.5 2224.0 2335.7 2501.1 2711.0 2951.6 3210.5 3509.3 3837.8 
4167.4 4552.9 4994.2 5491.5 6019.6 6462.1 6823.6 7106.5 7338.0 7560.4 7765.7 7866.0 7504.5 6102.8 3606.3 
1668.6 739.0 393.5 167.7 61.6 1.1 0.0 
2610.6 2503.4 2413.3 2355.1 2318.6 2279.9 2259.3 2278.7 2334.6 2438.4 2581.0 2738.3 2916.3 3129.5 3393.0 
3645.0 3955.3 4338.5 4781.0 5310.2 5848.5 6357.1 6836.2 7292.4 7846.6 8499.0 9217.5 9796.9 9547.1 7556.9 
4089.8 1597.8 556.6 270.3 87.8 2.3 0.0 
2610.6 2529.6 2453.2 2407.6 2388.2 2384.8 2389.3 2406.5 2439.5 2496.6 2591.2 2713.2 2815.9 2911.7 3055.4 
3257.3 3493.3 3787.6 4185.6 4680.6 5272.5 5883.8 6546.5 7208.0 7900.2 8770.4 9759.3 10777.7 11204.3 10109.4 
7684.7 4485.6 1581.9 569.1 214.4 19.4 0.0 
2610.6 2530.8 2456.6 2412.2 2393.9 2393.9 2403.0 2421.3 2453.2 2510.2 2607.2 2726.9 2823.9 2909.4 3046.3 
3241.3 3458.0 3752.2 4149.1 4627.0 5234.9 5862.2 6510.0 7211.4 7900.2 8767.0 9749.0 10782.3 11218.0 10147.0 
7805.6 4798.1 1654.9 583.9 224.7 20.5 0.0 
2610.6 2544.5 2495.4 2466.9 2465.8 2484.0 2518.2 2554.7 2601.5 2661.9 2770.3 2885.5 2935.6 2991.5 3110.1 
3264.1 3463.7 3755.7 4151.4 4635.0 5204.1 5855.3 6545.3 7251.3 7972.1 8795.5 9692.0 10441.3 10556.5 9496.9 
7611.7 4825.5 1952.5 496.1 215.6 29.7 0.0 
2610.6 2577.5 2560.4 2565.0 2594.6 2640.3 2687.0 2738.3 2794.2 2871.8 2975.6 3039.4 3070.2 3131.8 3232.2 
3388.4 3581.2 3922.2 4336.2 4839.1 5500.6 6203.2 6955.9 7773.6 8655.3 9600.7 10442.4 10972.7 10642.0 9352.1 
7331.1 3827.5 1215.8 444.8 193.9 53.6 0.0 
2610.6 2609.5 2624.3 2663.1 2731.5 2819.3 2906.0 2999.5 3098.7 3205.9 3332.5 3399.8 3468.3 3566.3 3704.3 
3897.1 4154.8 4471.9 4855.1 5293.1 5768.6 6300.1 6837.3 7488.5 8150.0 8796.7 9224.4 9247.2 8229.8 6762.0 
4711.4 1973.1 622.7 265.7 98.1 29.7 0.0 
2610.6 2630.0 2658.5 2712.1 2799.9 2900.3 3000.7 3102.2 3200.2 3310.9 3423.8 3469.4 3507.0 3559.5 3621.1 
3708.9 3835.5 3995.2 4200.5 4447.9 4731.9 5035.3 5370.6 5793.7 6236.3 6612.6 6770.0 6595.5 5634.1 4540.3 
3160.3 1359.5 455.1 228.1 111.8 41.1 0.0 
2610.6 2623.1 2661.9 2726.9 2819.3 2918.5 3015.5 3101.0 3174.0 3245.9 3307.4 3307.4 3278.9 3253.8 3215.1 
3180.9 3167.2 3156.9 3140.9 3115.8 3083.9 3047.4 3041.7 3110.1 3239.0 3337.1 3256.1 2876.3 2113.3 1496.3 
939.8 482.4 279.4 162.0 92.4 36.5 0.0 
2610.6 2657.4 2708.7 2770.3 2849.0 2912.8 2953.9 2971.0 2949.3 2885.5 2778.3 2595.8 2340.3 2031.2 1658.3 
1333.2 1051.5 869.1 777.8 736.8 715.1 700.3 679.7 664.9 677.5 687.7 662.6 613.6 529.2 439.1 366.1 286.3 206.4 131.2 
71.9 22.8 0.0 
2610.6 2683.6 2730.4 2769.1 2801.1 2802.2 2749.7 2628.9 2427.0 2169.2 1867.0 1516.9 1200.9 1009.3 918.1 877.0 
853.1 841.7 839.4 839.4 837.1 828.0 808.6 780.1 752.7 740.2 714.0 655.8 563.4 448.2 357.0 281.7 198.4 118.6 70.7 18.2 
0.0 
2610.6 2695.0 2730.4 2737.2 2712.1 2618.6 2423.6 2169.2 1873.8 1538.5 1258.0 1108.6 1047.0 1018.5 994.5 978.5 976.3 
984.3 1003.6 1025.3 1047.0 1061.8 1066.4 1048.1 1010.5 955.7 875.9 785.8 676.3 530.3 383.2 255.5 169.9 114.0 59.3 11.4 0.0 
2610.6 2706.4 2721.2 2687.0 2579.8 2371.1 2094.0 1787.2 1478.1 1263.7 1185.0 1151.9 1120.0 1089.2 1062.9 1044.7 
1043.6 1069.8 1090.3 1081.2 1081.2 1082.3 1052.7 992.2 935.2 885.0 823.4 744.7 652.4 549.7 419.7 290.8 204.1 128.9 55.9 8.0 
0.0 
2610.6 2696.1 2693.9 2618.6 2435.0 2162.4 1865.9 1563.6 1336.7 1272.8 1255.7 1229.5 1187.3 1135.9 1096.0 1072.1 
1024.2 958.0 951.2 930.6 887.3 889.6 895.3 906.7 914.7 906.7 889.6 862.2 820.0 747.0 582.8 447.1 314.8 185.9 77.6 4.6 
0.0 
2610.6 2692.7 2674.5 2566.1 2320.9 2031.2 1708.5 1441.6 1344.6 1338.9 1329.8 1301.3 1253.4 1191.8 1129.1 1001.4 
914.7 857.7 779.0 761.9 758.4 769.8 794.9 813.2 804.1 783.5 757.3 723.1 678.6 622.7 516.6 431.1 344.4 214.4 91.2 4.6 
0.0 
2610.6 2692.7 2667.6 2518.2 2252.5 1935.4 1625.2 1413.1 1386.8 1400.5 1399.4 1374.3 1325.3 1256.8 1099.4 960.3 
858.8 742.5 700.3 680.9 676.3 680.9 687.7 679.7 641.0 619.3 601.0 576.0 536.0 490.4 423.1 354.7 278.3 192.7 86.7 3.4 
0.0 
2610.6 2669.9 2638.0 2497.7 2197.7 1885.2 1578.5 1405.1 1405.1 1427.9 1434.7 1415.4 1375.4 1289.9 1098.3 943.2 
799.5 716.2 688.9 693.4 741.3 752.7 682.0 680.9 622.7 614.7 583.9 555.4 521.2 448.2 378.6 303.4 224.7 155.1 63.9 3.4 
0.0 
2610.6 2658.5 2630.0 2485.1 2197.7 1885.2 1578.5 1404.0 1407.4 1431.3 1438.2 1423.3 1384.6 1286.5 1101.7 936.4 
798.3 714.0 688.9 701.4 767.6 774.4 683.2 688.9 625.0 625.0 585.1 550.9 510.9 433.4 365.0 295.4 211.0 131.2 60.4 3.4 
0.0 
